3. Измерватели на топлинна енергия (TEM)

22PEM-1UH



Learn more
Back to product category
22PEM-1UH

22PEM-1UH

Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 50, 15 m³/h, PN 25
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
System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PEM-A02

A-22PEM-A02

Insulation shell for thermal energy meter, DN 32...50
only for non-condensing applications

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A03

A-22PEM-A03

Security seal with wire, Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A11

A-22PEM-A11

T-piece, DN 50, M10x1 for external direct immersion temperature sensor T1

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-50A

EXT-EF-50A

MID accessory kit without fitting piece, DN 50

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-50B

EXT-EF-50B

MID accessory kit with fitting piece, DN 50

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-50E

EXT-EF-50E

MID accessory kit EV, DN 50, G 2"

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-50G

EXT-EF-50G

Open/close valve DN 50 Rp 2"

Add to Project List
Please contact your local Sales Representative for ordering.
ZREV50F

ZREV50F

Pipe connector for EPIV / Energy valve with external thread, DN 50, Rp 2", G 2 1/2"

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

Add to Project List
Please contact your local Sales Representative for ordering.

Replacement sensor modules

R-22PEM-0UH

R-22PEM-0UH

Sensor module MID thermal energy meter DN 50

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email

Thermal energy meter activation

This video shows the activation of thermal energy meters via smartphone.

 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Flow qp
15
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1x 0...10 V, 0.5...10 V, 2...10 V
Display type
LCD
Fluid
Water
Valve size
50 mm
Valve size
2 inch