2. Сензори/Измервателни уреди
  3. Тръбни Датчици (Вода)

22WP-137



Learn more
Back to product category
22WP-137

22WP-137

Pressure sensor liquids, 0...16 bar, 0...230 psi, active, 4...20 mA
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
  • Product videos
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
A-22WP-A02

A-22WP-A02

Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

EXT-MR-249184

EXT-MR-249184

Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-MR-249185

EXT-MR-249185

Connecting cable, 5 m, for 22WP-.. / 22WDP-..

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Connector plug
Measured values
Relative pressure
Output signal
4...20 mA
Measuring range pressure
0...16 bar
Measuring range pressure
0...230 psi
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω