GM230-T2
GM230.18
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 3-point, 150 s (90...150 s), IP54, Terminals
- List price
- 411,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
Configured products cannot be refunded!
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Electrical accessory
A.EIST.13
Connecting terminal compl. IP65 for applications with mains voltage
List price: 12,50 €
Your price: ...
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
Your price: ...
Product videos
How to - Installing GM Actuators
How to - Wiring GM Actuators
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 3 W @ 150 s
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 5.5 VA @ 150 s
- Connection Supply Control
- Terminals 2.5 mm² [14 AWG] (cable ø4...7.5 mm [ø0.16...0.29"], 3-wire)
- Torque
- 40 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- With lateral lever, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 90...150 s
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Ambient Tempreture
- -30...55°C [-22...131°F]