3. Актуатори без сигурносна контролна функција

GM24SR.36



Learn more
Back to product category
GM24SR.36

GM24SR.36

Rotary actuator, 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...150 s), IP54, Terminals

List price
599,00 €
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
Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

Z-GMA

Z-GMA

Baseplate extension for GM..A to GM..

List price: 12,60 €
Your price: ...
Add to Project List
AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

List price: 29,70 €
Your price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 23,70 €
Your price: ...
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

List price: 34,90 €
Your price: ...
Add to Project List
S.MISPI.10

S.MISPI.10

Position indicator

Please contact your local Belimo representative for ordering.
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 74,00 €
Your price: ...
Add to Project List
ZG-GMA

ZG-GMA

Mounting kit for linkage operation for flat installation

List price: 97,30 €
Your price: ...
Add to Project List

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 136,00 €
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 164,00 €
Your price: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 164,00 €
Your price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 117,00 €
Your price: ...
Add to Project List
A.EIST.10

A.EIST.10

Connecting terminal compl. IP65, 24 V

List price: 12,50 €
Your price: ...
Add to Project List
S.EISBP.10

S.EISBP.10

Blanking plug

List price: 2,70 €
Your price: ...
Add to Project List
S.EISCC.10

S.EISCC.10

Cable conduit connector, 1/2" NPT

List price: 8,90 €
Your price: ...
Add to Project List
S.EISCC.11

S.EISCC.11

Cable conduit connector, M20

List price: 8,90 €
Your price: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 319,00 €
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
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Your price: ...
Add to Project List
Product videos

How to - Installing GM Actuators

Play now Share via email

How to - Wiring GM Actuators

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
0.3 W
Power Consumption For Wire Sizing
8 VA
Connection Supply Control
Terminals 2.5 mm² [14 AWG] (cable ø4...7.5 mm [ø0.16...0.29"], 4-wire)
Torque
40 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
Y = 0 V: left end stop, position CW
Manual override
With lateral lever, can be locked
Angle of rotation
95°
Running time (motor)
35 s / 90°
Running time motor variable
35...150 s
Mechanical interface
Universal shaft clamp reversible 12...26.7 mm
Protection category
IP54
Ambient Tempreture
-30...55°C [-22...131°F]