GMC230S-C2
GMC230S.2A
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 3-point, 35 s (35...150 s), 2x SPST, IP54, Cable 1 m
- List price
- 552,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
Configured products cannot be refunded!
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Electrical accessory
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices
List price: 438,00 €
Your price: ...
Product videos
How to - Installing GM Actuators
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 5.5 W
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 13 VA
- Auxiliary switches
- 2x SPST
- Connection Supply Control
-
Cable FRNC (halogen-free)
1 m 3x 0.75 mm² [19 AWG] - Connection Auxilary Switch
-
Cable FRNC (halogen-free)
1 m 4x 0.75 mm² [19 AWG] - Torque
- 40 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- With lateral lever, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 35 s / 90°
- Running time motor variable
- 35...150 s
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Ambient Tempreture
- -30...55°C [-22...131°F]