LRF24-MP



Learn more
Back to product category
LRF24-MP

LRF24-MP

Rotary actuator fail-safe NC, 4 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 75 s (75...300 s), IP54

List price
406,00 €
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
System Integration

Current Documents

  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Electrical accessory

CR24-A3

CR24-A3

Room temperature controller with 3 sequences, Output 2...10 V: VAV, Output 0...10 V: cooling, heating (change over), Output 3-Point: heating, AC 24 V, without operating elements

List price: 294,00 €
Your price: ...
Add to Project List
CR24-B3

CR24-B3

Room temperature controller with 3 sequences, Output 2...10 V: VAV, Output 0...10 V: cooling, heating (change over), Output 3-Point: heating, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-

List price: 303,00 €
Your price: ...
Add to Project List
CRK24-B1

CRK24-B1

Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-

List price: 247,00 €
Your price: ...
Add to Project List
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 266,00 €
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 94,60 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 31,60 €
Your price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 888,00 €
Your price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 784,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
6 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
10 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
4 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
Y = 0 (0 V = A – AB = 0%)
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A – AB = 0%)
Manual override
No
Running time (motor)
75 s / 90°
Running time motor variable
75...300 s
Running time (fail-safe)
<20 s
Protection category
IP54
Ambient Tempreture
-30...50°C [-22...122°F]