S1A



Back to product category
S1A

S1A

Auxiliary switch 1x SPDT add-on

List price
71,30 €
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 126,00 €
Your price: ...
Add to Project List
Product videos

How-To: S2A / S1A auxiliary switch

Play now Share via email
Details

Specifications

Auxiliary switches
1x SPDT
Connection Auxilary Switch
Cable 1 m, 3x 0.75 mm²
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...50°C [-22...122°F]