2. RetroFIT+
  3. Актуатори на контролни вентили

HT24-3-T



Learn more
Back to product category
HT24-3-T

HT24-3-T

Rotary actuator for mixing valves, 10 Nm, AC 24 V, 3-point, 140 s, IP40, Terminals

List price
233,00 €
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
MS-NRA

MS-NRA

Mounting kit for LK mixing valve

List price: 10,10 €
Your price: ...
Add to Project List
MS-NRB

MS-NRB

Mounting kit for Barberi mixing valves

List price: 9,90 €
Your price: ...
Add to Project List
MS-NRC

MS-NRC

Mounting kit for Honeywell/Centra DR..MA mixing valves

List price: 31,40 €
Your price: ...
Add to Project List
MS-NRC1

MS-NRC1

Mounting kit for Honeywell/Centra DRU.. mixing valves

List price: 120,00 €
Your price: ...
Add to Project List
MS-NRE

MS-NRE

Mounting kit for mixing valves with 12 mm round shaft

List price: 16,10 €
Your price: ...
Add to Project List
MS-NRE6

MS-NRE6

Mounting kit for ESBE mixing valves VRG/VRB/VRH

List price: 15,40 €
Your price: ...
Add to Project List
MS-NRH

MS-NRH

Mounting kit for Hora mixing valves

List price: 18,00 €
Your price: ...
Add to Project List
MS-NRL

MS-NRL

Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF

List price: 23,00 €
Your price: ...
Add to Project List
MS-NRLA

MS-NRLA

Mounting kit for Lazzari mixing valves

List price: 75,30 €
Your price: ...
Add to Project List
MS-NRLO

MS-NRLO

Mounting kit for Lovato mixing valves

List price: 12,00 €
Your price: ...
Add to Project List
MS-NRS

MS-NRS

Mounting kit for Satchwell MB mixing valves

List price: 34,20 €
Your price: ...
Add to Project List
MS-NRSF

MS-NRSF

Mounting kit for Satchwell MBF mixing valves

List price: 55,10 €
Your price: ...
Add to Project List
WNR

WNR

Mounting kit

List price: 36,40 €
Your price: ...
Add to Project List

Electrical accessory

SNR2

SNR2

Auxiliary switch 1x SPDT for 3-point HT actuators with screw terminals

List price: 44,70 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 24 V
Power consumption (running)
1.5 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Terminals 4 mm² (cable ø6...8 mm, 3-wire)
Torque
10 Nm
Control type
3-point
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
Temporary and permanent gear train disengagement with rotary knob on the housing
Angle of rotation
90°
Running time (motor)
140 s / 90°
Protection category
IP40