2. Системи
  3. Додатоци

ZTH EU



Back to product category
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

The ZTH EU service tool is replaced by the Belimo Assistant 2 smartphone app in combination with the LINK.10 converter. Instead of the ZTH EU, the converter is connected to the actuator via cable. Belimo Assistant 2 communicates with the converter via Bluetooth and allows effortless configuration of Belimo devices.
For more information, see: www.belimo.com/assistant

Please contact your local Belimo representative for ordering.
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
Software / Apps
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
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 389,00 €
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Your price: ...
Add to Project List
ZK1-VAV

ZK1-VAV

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 3-pin service plug NMV-D2M, CR..

List price: 101,00 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Your price: ...
Add to Project List
ZK4-GEN

ZK4-GEN

Connecting cable 3 m, A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List price: 83,90 €
Your price: ...
Add to Project List
ZK6-GEN

ZK6-GEN

Connecting cable 5 m, A+B: RJ12 6/6

List price: 33,80 €