LRF24-SR
Rotary actuator fail-safe NC, 4 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54
- List price
- 387,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 4 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- Y = 0 (0 V = A – AB = 0%)
- Direction of rotation (fail-safe)
- Deenergised NC, valve closed (A – AB = 0%)
- Manual override
- With hand crank, can be fixed in any position
- Running time (motor)
- 150 s / 90°
- Running time (fail-safe)
- <20 s
- Protection category
- IP54
- Ambient Tempreture
- -30...50°C [-22...122°F]