3. Актуатори за вентил

EV24A-SR-TPC



Learn more
Back to product category
EV24A-SR-TPC

EV24A-SR-TPC

Globe valve actuator, 2500 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 40 mm, IP54, Terminals with cable

List price
1.022,00 €
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
S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 152,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Force
2500 N
Control type
DC 2...10 V
Manual override
With push-button, can be locked
Stroke
40 mm
Running time (motor)
150 s / 40 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
0...50°C [32...122°F]