3. Актуатори со сигурносна контролна функција

EF230A



Learn more
Back to product category
EF230A

EF230A

Rotary actuator fail-safe, 30 Nm, AC 100...240 V, Open/close, 75 s, IP54

List price
990,00 €
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
IND-EFB

IND-EFB

End stop indicator, for EF..A

List price: 12,80 €
Your price: ...
Add to Project List
K9-2

K9-2

Shaft clamp reversible, clamping range ø12...26.7 mm [1/2...1"]

List price: 56,20 €
Your price: ...
Add to Project List
KH-EFB

KH-EFB

Actuator arm Slot width 8.2 mm

List price: 42,10 €
Your price: ...
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm [1/2...1"]

List price: 34,90 €
Your price: ...
Add to Project List
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 74,00 €
Your price: ...
Add to Project List
ZG-EFB

ZG-EFB

Mounting kit for linkage operation for flat and side installation

List price: 121,00 €
Your price: ...
Add to Project List

Tools

ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BFA, BEN, BEE

List price: 7,10 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
9 W
Power consumption (holding)
4.5 W
Power Consumption For Wire Sizing
21 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm², FRNC (halogen-free)
Torque
30 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
By means of hand crank and locking switch
Angle of rotation
95°
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 12...26.7 mm
Protection category
IP54
Ambient Tempreture
-30...50°C [-22...122°F]