3. Актуатори со сигурносна контролна функција

NF24A-SZ



Learn more
Back to product category
NF24A-SZ

NF24A-SZ

Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, 0.5...10 V, 150 s, IP54

List price
388,00 €
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
Z-SF

Z-SF

Baseplate extension, for NF..A / SF..A

List price: 6,60 €
Your price: ...
Add to Project List
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

List price: 64,00 €
Your price: ...
Add to Project List
IND-AFB

IND-AFB

End stop indicator, for NF..A / SF..A

List price: 8,80 €
Your price: ...
Add to Project List
K7-2

K7-2

Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm

List price: 35,30 €
Your price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 23,70 €
Your price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List price: 20,20 €
Your price: ...
Add to Project List
KH-AFB

KH-AFB

Actuator arm, for 3/4" shafts, clamping range ø10...22 mm [3/8...7/8"], Slot width 8.2 mm

List price: 29,80 €
Your price: ...
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm [3/8...3/4"]

List price: 19,50 €
Your price: ...
Add to Project List
Z-ARS230L

Z-ARS230L

Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 82,00 €
Your price: ...
Add to Project List
ZF10-NSA-F

ZF10-NSA-F

Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZF12-NSA-F

ZF12-NSA-F

Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZF15-NSA-F

ZF15-NSA-F

Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZF16-NSA-F

ZF16-NSA-F

Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 142,00 €
Your price: ...
Add to Project List
ZG-AFB

ZG-AFB

Mounting kit for linkage operation for flat and side installation

List price: 104,00 €
Your price: ...
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 230,00 €
Your price: ...
Add to Project List

Electrical accessory

S2A-F

S2A-F

Auxiliary switch 2x SPDT

List price: 152,00 €
Your price: ...
Add to Project List
P1000A-F

P1000A-F

Feedback potentiometer 1 kΩ

List price: 179,00 €
Your price: ...
Add to Project List
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 136,00 €
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 164,00 €
Your price: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 164,00 €
Your price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 117,00 €
Your price: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 319,00 €
Your price: ...
Add to Project List

Tools

ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BFA, BEN, BEE

List price: 7,10 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.9 W
Power consumption (holding)
1.1 W
Power Consumption For Wire Sizing
4.7 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
10 Nm
Control type
DC 0.5...10 V
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
By means of hand crank and locking switch
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 10...25.4 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...50°C [-22...122°F]