3. Актуатори со сигурносна контролна функција

TF230



Learn more
Back to product category
TF230

TF230

Rotary actuator fail-safe, 2.5 Nm, AC 100...240 V, Open/close, 75 s, IP42

List price
229,00 €
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
AH-TF

AH-TF

Actuator arm

List price: 26,70 €
Your price: ...
Add to Project List
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List price: 57,30 €
Your price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 23,70 €
Your price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List price: 20,20 €
Your price: ...
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm [3/8...3/4"]

List price: 19,50 €
Your price: ...
Add to Project List
SB-TF

SB-TF

Screw fastening kit

List price: 34,60 €
Your price: ...
Add to Project List
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: 72,00 €
Your price: ...
Add to Project List
ZDB-TF

ZDB-TF

Angle of rotation limiter, with end stop

List price: 10,50 €
Your price: ...
Add to Project List
ZF8-TF

ZF8-TF

Form fit adapter, 8x8 mm, for TF..

List price: 12,80 €
Your price: ...
Add to Project List
ZG-TF1

ZG-TF1

Mounting kit for linkage operation for flat and side installation

List price: 113,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
2.5 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
No
Angle of rotation
95°
Running time (motor)
75 s / 90°
Running time (fail-safe)
<25 s
Mechanical interface
Universal shaft clamp 6...12.7 mm
Protection category
IP42
Ambient Tempreture
-30...50°C [-22...122°F]