Ставки во преземаната папка

Папка на преземања е празна
ставка(и) во папка на преземања

!

H6015X4-S2

Притисен вентил, 2-насочен, DN 15, Фланша, PN 25, ps 2500 kPa, kvs 4 m³/h, Fluid temperature 5...150°C [41...302°F]

List price
727,00 €

Design data: Design data

  • Actuator selection
  • Downloads
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H6015X4-S2
Configurable
    Downloads

    Documentation

    Tender texts

    CAD / BIM

    CADENAS

    Success stories

    Details

    Specifications

    Valve specifications

    Fluid
    Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
    kvs
    4 m³/h
    Pattern
    2-насочен
    Pipe connection
    Фланша
    PN
    25

    Actuator specifications

    Stroke
    15 mm