3. Притисни вентили

H680N



Learn more
Back to product category
H680N

H680N

Globe valve, 2-way, DN 80, Flange, PN 16, ps 1600 kPa, Kvs 100 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
1.630,00 €
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
Suitable actuators for Requesting actuators for H680N
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
    ZH24-1-B

    ZH24-1-B

    Stem heater for valves DN 65...250, AC/DC 24 V, 60 W

    List price: 316,00 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    kvs
    100 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange