3. Надворешни сензори (воздух)

22UTH-13



Learn more
Back to product category
22UTH-13

22UTH-13

Outdoor sensor with weather shield Humidity / Temperature active, 4...20 mA

Parts included: mounting plate, rain cover, dowels, screws

List price
310,00 €
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

List price: 9,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
4...20 mA
Measuring range humidity
0...100% RH non-condensing
Output Current [Range]
2x 4...20 mA, max. resistance 500 Ω