3. Каналски сензори (воздух)

22HH-100S-6



Learn more
Back to product category
22HH-100S-6

22HH-100S-6

Condensation Switch, External sensor, LED, 7 m

Parts included: mounting plate, syringe with thermal contact fluid, cable tie, dowels, screws

List price
211,00 €
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Condensation
Output signal
Switch
Output signal condensation detector relay note
  • Changeover contact, potential-free
  • Max. switching current 1 A @ 24 V
  • Min. switching current 5 mA @ 10 V
Display type
LED