GR24A-R
Rotary actuator (retrofit), 40 Nm, AC/DC 24 V, Open/close, 150 s, IP54, F05/F07
A form-fit adapter is required for installation and must be ordered separately.
See "Mechanical accessories"
- List price
- 479,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
ZGF-14
Form fit adapter flat head, 14xø18x33 mm (WxøxH), for GR..-R
List price: 65,10 €
Your price: ...
ZGF-17
Form fit adapter flat head, 17xø22x33 mm (WxøxH), for GR..-R
List price: 65,10 €
Your price: ...
ZGI-009
Reducer for form fit adapter ZGV-19 11xø17x15 mm (WxøxH)
List price: 74,50 €
Your price: ...
ZGI-010
Reducer for form fit adapter ZGV-19 10xø17x15 mm (WxøxH)
List price: 74,50 €
Your price: ...
Electrical accessory
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 40 Nm
- Control type
- Open/close
- Manual override
- With push-button, can be locked
- Running time (motor)
- 150 s / 90°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2