3. Притисни вентили

H632S



Learn more
Back to product category
H632S

H632S

Globe valve, 2-way, DN 32, Flange, PN 16, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature 5...150°C [41...302°F]

List price
681,00 €
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H632S
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 147,00 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    kvs
    16 m³/h
    Fluid
    Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
    Flow temperature
    5...150°C [41...302°F]
    Flow temperature note
    • 120°C up to 1600 kPa
    • 150°C up to 1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value