3. Сензори за цевка (вода)

FM125F-SZ



Learn more
Back to product category
FM125F-SZ

FM125F-SZ

Flow sensor, AC/DC 24 V, DN 125, FS 37.5 l/s

List price
1.259,00 €
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
Ultrasonic flow sensor

Play now Share via email

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
Flow
Output signal
0...10 V
Full Scale
37.5 l/s
Output Voltage [Range]
1 x 0...10 V, max. load 1 mA
Fluid
Water, water with glycol up to max. 50% vol.
Valve size
125 mm
Valve size
5 inch