GM24SR-C2
GM24SR.12
Rotary actuator, 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), IP54, Cable 1 m
- List price
- 474,00 €
Design data: Design data
Configured products cannot be refunded!
Delivery times may be longer for configured products.
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
Electrical accessory
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
A.EISC.10
Connecting cable for 24 V applications, 1 m FRNC (halogen-free), 4x 0.5 mm²/20 AWG
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
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
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
How to - Installing GM Actuators
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2 W @ 150 s
- Power consumption (holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 5 VA @ 150 s
- Connection Supply Control
-
Cable FRNC (halogen-free)
1 m 4x 0.5 mm² [21 AWG] - Torque
- 40 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Direction Of Motion Motor
- Y = 0 V: left end stop, position CW
- Manual override
- With lateral lever, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 90...150 s
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Ambient Tempreture
- -30...55°C [-22...131°F]