3. Притисни вентили

H550B/NVK24A-SZ-TPC



Learn more
Back to product category
H550B/NVK24A-SZ-TPC

H550B/NVK24A-SZ-TPC

Globe valve, 3-way, DN 50, External thread, G 2 3/4", PN 16, ps 1600 kPa, Kvs 40 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately

List price
1.361,00 €
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
ZH4550

ZH4550

Pipe connector for globe valve with external thread DN 50 Rp 2"

List price: 39,60 €
Your price: ...
Add to Project List
ZH550

ZH550

Blanking connection for globe valve with external thread DN 50

List price: 29,60 €
Your price: ...
Add to Project List
ZNV-C

ZNV-C

Spare coupling

List price: 20,00 €
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 152,00 €
Your price: ...
Add to Project List
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 147,00 €
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
kvs
40 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-10...120°C [14...248°F]
Flow temperature note
At a fluid temperature of -10...2°C, a stem heater is needed.
Close-off pressure
300 kPa
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: Linear
Leakage rate {Tools}
A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
Pipe connection
External thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
DC 0.5...10 V