3. Пеперуткасти вентили

D6150W



Learn more
Back to product category
D6150W

D6150W

Butterfly valve, 2-way, DN 150, Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 550 m³/h, Kvmax 1780 m³/h, Fluid temperature -20...120°C [-4...248°F]

List price
594,00 €
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
Suitable actuators for Requesting actuators for D6150W
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
    ZD6N-H150

    ZD6N-H150

    Lever for butterfly valves DN 125...150

    List price: 61,20 €
    Your price: ...
    Add to Project List
    ZD6N-S150

    ZD6N-S150

    Worm gear for butterfly valves DN 125...300

    List price: 151,00 €
    Your price: ...
    Add to Project List
    Product videos

    Butterfly valves for control applications

    Play now Share via email

    Product Launch – New Generation Butterfly Control Valve

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    550 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -20...120°C [-4...248°F]
    Differential pressure
    ∆pmax 300 kPa
    Flow characteristic {Tools}
    0...100%: S-form / linear; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange