3. Пеперуткасти вентили

D6250WL



Learn more
Back to product category
D6250WL

D6250WL

Butterfly valve, 2-way, DN 250, Lug types PN 16, ps 1600 kPa, Kvs 1300 m³/h, Kvmax 4200 m³/h, Fluid temperature -20...120°C [-4...248°F]

List price
1.522,00 €
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
Suitable actuators for Requesting actuators for D6250WL
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
    ZD6N-S150

    ZD6N-S150

    Worm gear for butterfly valves DN 125...300

    List price: 151,00 €
    Your price: ...
    Add to Project List
    Product videos

    How to install a PR butterfly valve actuator

    Play now Share via email

    Butterfly valves and actuators

    Play now Share via email

    Butterfly valves for control applications

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    1300 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -20...120°C [-4...248°F]
    Differential pressure
    ∆pmax 300 kPa
    Flow characteristic {Tools}
    0...100%: S-form / linear; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange