2. Сензори / Уреди за мерење
  3. Надворешни сензори (воздух)

22UTH-11



Learn more
Back to product category
22UTH-11

22UTH-11

Outdoor sensor with weather shield Humidity / Temperature active, 0...5 V, 0...10 V

Parts included: mounting plate, rain cover, dowels, screws

List price
314,00 €
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

List price: 9,60 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
Measuring range humidity
0...100% RH non-condensing
Output Voltage [Range]
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable