3. Сензори за цевка (вода)

22HT-14



Learn more
Back to product category
22HT-14

22HT-14

Contact Temperature Sensor active, 4...20 mA

Parts included: fixing strap

List price
111,00 €
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
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 2,80 €
Your price: ...
Add to Project List
A-22P-A49

A-22P-A49

Fixing strap, for pipes ø20...250 mm [0.8...9.8"]

List price: 7,40 €
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 41,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email

How-To: Installing contact temperature sensors

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω