3. Пеперуткасти вентили

D7150WL/BAC



Learn more
Back to product category
D7150WL/BAC

D7150WL/BAC

3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 150, Lug types PN 16, ps 1600 kPa, Kvs 380 m³/h, Kvmax 1380 m³/h, Fluid temperature -20...120°C [-4...248°F], 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals

List price
3.970,00 €
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
Software / Apps
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
ZD7150

ZD7150

T-piece for 3-way butterfly valve DN 150

List price: 1.159,00 €
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
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
kvs
380 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-20...120°C [-4...248°F]
Flow temperature note
with T-piece ZD7.. -10...120°C [14...248°F]
Close-off pressure
1200 kPa
Flow characteristic {Tools}
0...100%: S-form / linear; 0...60%: equal percentage
Leakage rate {Tools}
Tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
40 W
Power consumption (holding)
14 W
Power Consumption For Wire Sizing
with 24 V 40 VA / with 240 V 110 VA
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • 4...20 mA
  • Open/close
  • 3-point
  • Hybrid (communicative / analogue)
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X