3. Каналски сензори (воздух)

22HH-10



Learn more
Back to product category
22HH-10

22HH-10

Condensation Switch, Internal sensor, LED

Parts included: syringe with thermal contact fluid, cable tie

List price
157,00 €
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Condensation
Output signal
Switch
Output signal leakage detector switch note
  • SPDT, potential-free
  • Max. switching current 1 A @ 24 V
  • Min. switching current 5 mA @ 10 V
Display type
LED