2. Сензори / Уреди за мерење
  3. Каналски сензори (воздух)

22DT-14H



Learn more
Back to product category
22DT-14H

22DT-14H

Duct/Immersion sensor Temperature active, 4...20 mA, Probe length 50 mm, Probe diameter 6 mm

Parts included: mounting clip, screws, adhesive foil

List price
108,00 €
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 11,00 €
Your price: ...
Add to Project List
A-22D-A03.1

A-22D-A03.1

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Multipack 50 pcs., Plastic

List price: 250,00 €
Your price: ...
Add to Project List
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List price: 22,60 €
Your price: ...
Add to Project List
A-22D-A09

A-22D-A09

Mounting plate S housing

List price: 7,20 €
Your price: ...
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 3,00 €
Your price: ...
Add to Project List
A-22P-A45

A-22P-A45

Compression fitting, G 1/4" (external thread) for 6 mm, with cutting ring

List price: 31,40 €
Your price: ...
Add to Project List

Thermowells

A-22P-A06

A-22P-A06

Thermowell Stainless steel, 50 mm, G 1/2", SW27

List price: 37,20 €
Your price: ...
Add to Project List
A-22P-A18

A-22P-A18

Thermowell Brass, 50 mm, R 1/2", SW22

List price: 18,50 €
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Your price: ...
Add to Project List
Product videos

How to install a 22DT.. sensor

Play now Share via email

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Probe length
50 mm