3. Каналски сензори (воздух)

22DT-14R



Learn more
Back to product category
22DT-14R

22DT-14R

Duct/Immersion sensor Temperature active, 4...20 mA, Probe length 300 mm, Probe diameter 6 mm

Parts included: mounting clip, screws, adhesive foil

List price
115,00 €
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
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List price: 22,60 €
Your price: ...
Add to Project List
A-22D-A09

A-22D-A09

Mounting plate S housing

List price: 7,20 €
Your price: ...
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 3,00 €
Your price: ...
Add to Project List
A-22P-A45

A-22P-A45

Compression fitting, G 1/4" (external thread) for 6 mm, with cutting ring

List price: 31,40 €
Your price: ...
Add to Project List
A-22P-A51

A-22P-A51

Cold barrier, L 50 mm, for thermowell A-22P-A..

List price: 25,00 €
Your price: ...
Add to Project List
A-22P-A53

A-22P-A53

Adapter for Siemens thermowell

List price: 38,00 €
Your price: ...
Add to Project List

Thermowells

A-22P-A14

A-22P-A14

Thermowell Stainless steel, 300 mm, G 1/2", SW27

List price: 48,80 €
Your price: ...
Add to Project List
A-22P-A26

A-22P-A26

Thermowell Brass, 300 mm, R 1/2", SW22

List price: 24,80 €
Your price: ...
Add to Project List
A-22P-A29

A-22P-A29

Thermowell Stainless steel, 250 mm, G 1/2", SW27

List price: 47,10 €
Your price: ...
Add to Project List
A-22P-A30

A-22P-A30

Thermowell Brass, 250 mm, R 1/2", SW22

List price: 23,30 €
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
How to install a 22DT.. sensor

Play now Share via email

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Probe length
300 mm