3. Belimo Energy Valve™

EV065F+BAC



Learn more
Back to product category
EV065F+BAC

EV065F+BAC

Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 65, Flange, PN 16, ps 1600 kPa, V'nom 8 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

List price
5.354,00 €
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
Archive

  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
ZR-EXT-F05

ZR-EXT-F05

Valve neck extension for ball valve DN 65...150, for butterfly valves

List price: 191,00 €
Your price: ...
Add to Project List

Electrical accessory

Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

List price: 410,00 €
Your price: ...
Add to Project List
ZR24-F05

ZR24-F05

Stem heater flange F05 (30 W)

List price: 119,00 €
Your price: ...
Add to Project List

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Your price: ...
Add to Project List
Product videos

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

Play now Share via email

The multifunctional Belimo Energy Valve™

Play now Share via email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Play now Share via email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Play now Share via email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Play now Share via email

Belimo Energy Valve™ - Reference: Merck Serono, France

Play now Share via email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
8
Flow rate adjustable
30...100% of V'nom
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-10...120°C [14...248°F]
Close-off pressure
690 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
7 W
Power consumption (holding)
5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud
Protection category
IP40