22WP-139
Pressure sensor liquids, 0...25 bar, 0…360 psi, active, 4...20 mA
- List price
- 196,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22WP-A02
Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)
List price: 18,80 €
Your price: ...
Electrical accessory
Product videos
Belimo Sensor Range
Details
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Relative pressure
- Output signal
- 4...20 mA
- Measuring range pressure
- 0...25 bar
- Measuring range pressure
- 0...360 psi
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω