2. Sensorë/matës
  3. Njësitë e dhomës

CR24-B3



Learn more
Back to product category
CR24-B3

CR24-B3

Room temperature controller with 3 sequences, Output 2...10 V: VAV, Output 0...10 V: cooling, heating (change over), Output 3-Point: heating, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-
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
CRZA-B

CRZA-B

Cover for CR24-B.. controller, Mode selection and rotary knob +/-

Add to Project List
Please contact your local Sales Representative for ordering.
CRZW

CRZW

Mounting plate for CR24.. controller

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Measured values
Temperature
Output signal
  • 0...10 V
  • 2...10 V
  • 3-point