R-22PEM-0UG
Sensor module MID thermal energy meter DN 40
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
- Flow
- Flow qp
- 10
- Output Voltage [Range]
- THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
- Fluid
- Water
- Valve size
- 40 mm
- Valve size
- 1 1/2 inch