2. Sensorë/matës
  3. Sensorë tubacioni (ajri)

22HL-10



Learn more
Back to product category
22HL-10

22HL-10

Leakage switch active, Auto reset, LED
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
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
Leakage detection
Output signal
Switch
Output signal leakage detector switch note
  • SPDT, potential-free
  • Max. switching current 1 A @ 24 V
  • Min. switching current 5 mA @ 10 V
Display type
LED