AVK24A-MOD
Globe valve actuator fail-safe NC/NO, 2000 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 32 mm, IP54
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
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
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Force
- 2000 N
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Manual override
- With push-button
- Stroke
- 32 mm
- Running time (motor)
- 150 s / 32 mm
- Running time motor variable
- 90...150 s
- Running time (fail-safe)
- 35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- 0...50°C [32...122°F]