2. Aktuatorët
  3. Aktuatorët valvul

NVKC24A-SZ-TPC



Learn more
Back to product category
NVKC24A-SZ-TPC

NVKC24A-SZ-TPC

Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable
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
4.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
9 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Force
1000 N
Control type
DC 0.5...10 V
Manual override
With push-button
Stroke
20 mm
Running time (motor)
35 s / 20 mm
Running time (fail-safe)
35 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
0...50°C [32...122°F]