3. Aktuatorët me siguresë

EF24A-MF



Learn more
Back to product category
EF24A-MF

EF24A-MF

Rotary actuator fail-safe, 30 Nm, AC/DC 24 V, MFT, 2...10 V, 150 s (60...150 s), IP54
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
IND-EFB

IND-EFB

End stop indicator, for EF..A

Add to Project List
Please contact your local Sales Representative for ordering.
K9-2

K9-2

Shaft clamp reversible, clamping range ø12...26.7 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KH-EFB

KH-EFB

Actuator arm Slot width 8.2 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-EFB

ZG-EFB

Mounting kit for linkage operation for flat and side installation

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
9.5 W
Power consumption (holding)
4.5 W
Power Consumption For Wire Sizing
16 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm², halogen-free
Torque
30 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
By means of hand crank and locking switch
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time motor variable
60...150 s
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 12...26.7 mm
Protection category
IP54
Ambient Tempreture