BKSE24-6
Communication and control unit for smoke control dampers
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Electrical accessory
BKNE230-24
Communication and power supply unit for smoke control dampers actuators 24 V with connector
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Power consumption (running)
- 3.5 W
- Power Consumption For Wire Sizing
- 5.5 VA
- Connection Supply Control
- Terminals, 18 x 1.5 mm²
- Protection category
- IP20
- Ambient Tempreture
- 0...50°C [32...122°F]