2. Valvulet
  3. Aktuatorët valvul

NR24A-KNX



Learn more
Back to product category
NR24A-KNX

NR24A-KNX

Rotary actuator, 10 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (45...170 s), IP54
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
3.5 W
Power consumption (holding)
1.2 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
KNX (S-Mode)