H550B



Learn more
Back to product category
H550B

H550B

Globe valve, 3-way, DN 50, External thread, G 2 3/4", PN 16, ps 1600 kPa, Kvs 40 m³/h, Fluid temperature -10...120°C [14...248°F]
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
Suitable actuators for Requesting actuators for H550B
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
    ZH4550

    ZH4550

    Pipe connector for globe valve with external thread DN 50 Rp 2"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZH550

    ZH550

    Blanking connection for globe valve with external thread DN 50
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
    3-way
    kvs
    40 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
    Pipe connection
    External thread