3. Valvulet glob

H6015X4-S2



Learn more
Back to product category
H6015X4-S2

H6015X4-S2

Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 4 m³/h, Fluid temperature 5...150°C [41...302°F]
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
Suitable actuators for Requesting actuators for H6015X4-S2
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
    kvs
    4 m³/h
    Fluid
    Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
    Flow temperature
    5...150°C [41...302°F]
    Flow temperature note
    • 120°C up to 2500 kPa
    • 150°C up to 2430 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange