H6100N/EV24A-SR-TPC



Learn more
Back to product category
H6100N/EV24A-SR-TPC

H6100N/EV24A-SR-TPC

Globe valve, 2-way, DN 100, Flange, PN 16, ps 1600 kPa, Kvs 145 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 2500 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 40 mm, IP54, Terminals with cable
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
ZH24-1-B

ZH24-1-B

Stem heater for valves DN 65...250, AC/DC 24 V, 60 W

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
kvs
145 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-10...120°C [14...248°F]
Flow temperature note
At a fluid temperature of -10...2°C, a stem heater is needed.
Close-off pressure
200 kPa
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
4 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
DC 2...10 V