2. Sensorë/matës
  3. Sensorë tubacioni (ajri)

22ADP-154K



Learn more
Back to product category
22ADP-154K

22ADP-154K

Air differential pressure sensor dual with two additional inputs, -100...2500 Pa, 2 measuring systems, Modbus, 0...5 V, 0...10 V, LCD
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
Archive
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
A-22AP-A02

A-22AP-A02

Duct connector, Metal, L 40 mm, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A04

A-22AP-A04

Duct connector, Metal, L 100 mm, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22G-A02.1

A-22G-A02.1

Connection adapter flex conduit, M20, for cable gland 2x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22G-A25.1

A-22G-A25.1

Cable gland for cable diameter ø6.1...8.0 mm, Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22G-A26.1

A-22G-A26.1

Cable gland for cable diameter ø6.1...8.0 mm, Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Differential pressure
  • Volumetric flow
Output signal
  • Modbus
  • 0...5 V
  • 0...10 V
Measuring range pressure
-100...2500 Pa
Measuring range pressure
-0.4...10 inch WC
Communication
Modbus RTU
Output Voltage [Range]
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
Output 0...5/10 V selectable with switch
Display type
LCD