3. Aktuatorët me siguresë

EF230A



Learn more
Back to product category
EF230A

EF230A

Rotary actuator fail-safe, 30 Nm, AC 100...240 V, Open/close, 75 s, IP54
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
IND-EFB

IND-EFB

End stop indicator, for EF..A

Add to Project List
Please contact your local Sales Representative for ordering.
K9-2

K9-2

Shaft clamp reversible, clamping range ø12...26.7 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KH-EFB

KH-EFB

Actuator arm Slot width 8.2 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-EFB

ZG-EFB

Mounting kit for linkage operation for flat and side installation

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
9 W
Power consumption (holding)
4.5 W
Power Consumption For Wire Sizing
21 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm², halogen-free
Torque
30 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
By means of hand crank and locking switch
Angle of rotation
95°
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 12...26.7 mm
Protection category
IP54
Ambient Tempreture