3. Valvulet glob

H540B



Learn more
Back to product category
H540B

H540B

Globe valve, 3-way, DN 40, External thread, G 2 1/4", PN 16, ps 1600 kPa, Kvs 25 m³/h, Fluid temperature -10...120°C [14...248°F]
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
Suitable actuators for Requesting actuators for H540B
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
    ZH4540

    ZH4540

    Pipe connector for globe valve with external thread DN 40 Rp 1 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZH540

    ZH540

    Blanking connection for globe valve with external thread DN 40
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
    3-way
    kvs
    25 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
    Pipe connection
    External thread