H6080X90-SP2+NVKC24A-MP-TPC



Learn more
Back to product category
H6080X90-SP2+NVKC24A-MP-TPC

H6080X90-SP2+NVKC24A-MP-TPC

Globe valve (partially pressure-balanced), 2-way, DN 80, Flange, PN 25, ps 2500 kPa, Kvs 90 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals with cable
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
kvs
90 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Flow temperature
5...150°C [41...302°F]
Flow temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
1600 kPa
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
4.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
9 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V