2. Aktuatorët
  3. Vëllimi i ndryshueshëm i ajrit

LMV-D3-KNX



Learn more
Back to product category
LMV-D3-KNX

LMV-D3-KNX

VAV-Compact unit – with VAV controller, dynamic Δp sensor and damper actuator, 5 Nm, KNX (S-Mode)
Field of application: VAV units in comfort applications
Application: VAV/CAV, position control

Only available through manufacturers of VAV boxes
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
Archive
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
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
1 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Torque
5 Nm
Control type
KNX (S-Mode)
Manual override
With push-button, can be locked
Angle of rotation
95°
Mechanical interface
Universal shaft clamp 6...20 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
0...50°C [32...122°F]