• Pronarët e ndërtesave
    • Profesionistët e HVAC
    • Burimet
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
    • Pronarët e ndërtesave
    • Profesionistët e HVAC
    • Burimet
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
  2. Valvulet
  3. Aksesorë

ZR2325



Back to product category
ZR2325

ZR2325

Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"
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
2-way
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-10...120°C [14...248°F]